How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AD: | 7.53 |
| T: | 1.875 | I: | 6.1 in |
| G: | 2.5 | BD: | 9 |
| BF: | 0.53 | C: | 11.38 in |
| RQ: | 6.68 in | LQ1: | 7.21 in |
| AJ: | 7.25 | B: | 10.25 |
| V: | 2.75 in | AK: | 8.5 |
| F: | 5 | AE2: | 0.34 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| D: | 4.44 | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2533 |
| Model Code: | HMQ242 | Input HP @ 1750 RPM: | 1.79 |
| Bore Code: | 30 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.875 in |
| Output Key: | 1/2 X 3.38 | Ratio: | 80:1 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

