Grove Gear HMQ242-80-1-1.875-210TC-L1
Part #:HMQ242-80-1-1.875-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AJ: | 7.25 |
| BE1: | 0.5 in | AE1: | 0.63 |
| AK: | 8.5 | RQ: | 6.68 in |
| B: | 10.25 | V: | 2.75 in |
| BD: | 9 | LQ1: | 7.21 in |
| AE2: | 0.34 | T: | 1.875 |
| D: | 4.44 | AG: | 8.5 |
| I: | 6.1 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | F: | 5 |
| C: | 11.38 in | G: | 2.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ242 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Ratio: | 80:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Bore Code: | 30 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

