Grove Gear HMQ242-80-1-1.875-210TC-L2
Part #:HMQ242-80-1-1.875-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | F: | 5 |
| T: | 1.875 | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 6.1 in |
| AD: | 7.53 | AE2: | 0.34 |
| V: | 2.75 in | B: | 10.25 |
| C: | 11.38 in | RQ: | 6.68 in |
| BF: | 0.53 | G: | 2.5 |
| AG: | 8.5 | AK: | 8.5 |
| D: | 4.44 | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1.875 in | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | HMQ242 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.79 |
| Input RPM: | 1,750 | Bore Code: | 30 |
| Ratio Range: | 80:1 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-1 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

