Grove Gear HMQ242-80-1-1.875-210TC-L3
Part #:HMQ242-80-1-1.875-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | V: | 2.75 in |
| I: | 6.1 in | F: | 5 |
| AE1: | 0.63 | B: | 10.25 |
| C: | 11.38 in | AE2: | 0.34 |
| T: | 1.875 | LQ1: | 7.21 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AD: | 7.53 | AG: | 8.5 |
| G: | 2.5 | BD: | 9 |
| BF: | 0.53 | D: | 4.44 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
Technical Specifications
| Model Code: | HMQ242 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.79 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2533 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Bore Code: | 30 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

