Grove Gear HMQ242-80-1-1.875-210TC-L4
Part #:HMQ242-80-1-1.875-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 6.1 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | G: | 2.5 |
| F: | 5 | B: | 10.25 |
| LQ1: | 7.21 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | T: | 1.875 |
| C: | 11.38 in | AE2: | 0.34 |
| AD: | 7.53 | AG: | 8.5 |
| AE1: | 0.63 | AJ: | 7.25 |
| D: | 4.44 | RQ: | 6.68 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Model Code: | HMQ242 | Bore Code: | 30 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.875 in | Output RPM: | 21.9 |
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

