How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | AE2: | 0.34 |
| BF: | 0.53 | V: | 2.75 in |
| T: | 1.875 | AJ: | 7.25 |
| F: | 5 | AD: | 7.53 |
| I: | 6.1 in | C: | 11.38 in |
| AK: | 8.5 | B: | 10.25 |
| D: | 4.44 | AG: | 8.5 |
| RQ: | 7.24 in | G: | 2.5 |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1.875 in | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | HMQ242 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Motor Frame Size: | 250TC |
| Bore Code: | 30 | Input HP @ 1750 RPM: | 1.79 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

