How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 6.45 in |
| BF: | 0.41 | B: | 10.25 |
| I: | 6.1 in | AK: | 4.5 |
| F: | 5 | AD: | 7.53 |
| D: | 4.44 | AE2: | 0.34 |
| G: | 2.5 | V: | 2.75 in |
| AG: | 8.5 | RQ: | 6.04 in |
| BE: | 0.38 in | T: | 1.875 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| C: | 11.38 in | AE1: | 0.63 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 80:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.79 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Thrust Rating - output shaft: | 2533 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

