Grove Gear HMQ242-80-1-1.875-56C-L2
Part #:HMQ242-80-1-1.875-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | AE1: | 0.63 |
| AG: | 8.5 | G: | 2.5 |
| BD: | 5.88 | AJ: | 5.88 |
| F: | 5 | Center Distance (in): | 4.25 in |
| B: | 10.25 | V: | 2.75 in |
| T: | 1.875 | I: | 6.1 in |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 4.44 | BF: | 0.41 |
| LQ: | 6.45 in | RQ: | 6.04 in |
| AE2: | 0.34 | AD: | 7.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.875 in |
| No. of Gear Reductions: | Single | Bore Code: | 30 |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Model Code: | HMQ242 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Ratio: | 80:1 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.79 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

