Grove Gear HMQ242-80-1-1.875-56C-L3
Part #:HMQ242-80-1-1.875-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| V: | 2.75 in | AD: | 7.53 |
| G: | 2.5 | BD: | 5.88 |
| AE1: | 0.63 | LQ: | 6.45 in |
| D: | 4.44 | AK: | 4.5 |
| T: | 1.875 | C: | 11.38 in |
| F: | 5 | I: | 6.1 in |
| BF: | 0.41 | B: | 10.25 |
| AG: | 8.5 | RQ: | 6.04 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ242 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.875 in | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.79 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Bore Code: | 30 | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

