Grove Gear HMQ242-80-1-1.938-180TC-L2
Part #:HMQ242-80-1-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | D: | 4.44 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | F: | 5 |
| BD: | 9 | B: | 10.25 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| AD: | 7.53 | AE1: | 0.63 |
| AG: | 8.5 | C: | 11.38 in |
| G: | 2.5 | AK: | 8.5 |
| T: | 1.938 | RQ: | 6.68 in |
| I: | 6.1 in | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ242 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | Bore Code: | 31 |
| Thrust Rating - output shaft: | 2533 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.79 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Assembly: | HMQ-1 |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

