Grove Gear HMQ242-80-1-1.938-180TC-L3
Part #:HMQ242-80-1-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| BD: | 9 | T: | 1.938 |
| AE1: | 0.63 | AG: | 8.5 |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | RQ: | 6.68 in |
| D: | 4.44 | AE2: | 0.34 |
| V: | 2.75 in | I: | 6.1 in |
| C: | 11.38 in | F: | 5 |
| G: | 2.5 | AJ: | 7.25 |
| B: | 10.25 | LQ1: | 7.21 in |
Technical Specifications
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 1.79 | Gear Type: | Worm |
| Output RPM: | 21.9 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.125 |
| Ratio: | 80:1 | Model Code: | HMQ242 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

