Grove Gear HMQ242-80-1-1.938-180TC-L4
Part #:HMQ242-80-1-1.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | RQ: | 6.68 in |
| AJ: | 7.25 | V: | 2.75 in |
| T: | 1.938 | AG: | 8.5 |
| B: | 10.25 | BE1: | 0.5 in |
| LQ1: | 7.21 in | G: | 2.5 |
| D: | 4.44 | I: | 6.1 in |
| AE2: | 0.34 | BD: | 9 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| AE1: | 0.63 | F: | 5 |
| BF: | 0.53 | AD: | 7.53 |
Technical Specifications
| Assembly: | HMQ-1 | Output Diameter (in): | 1.938 in |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Bore Code: | 31 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 1.79 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | HMQ242 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

