Grove Gear HMQ242-80-1-1.938-180TC-L9
Part #:HMQ242-80-1-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | LQ1: | 7.21 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AD: | 7.53 | T: | 1.938 |
| AE2: | 0.34 | C: | 11.38 in |
| V: | 2.75 in | BD: | 9 |
| BF: | 0.53 | B: | 10.25 |
| RQ: | 6.68 in | AG: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | D: | 4.44 |
| G: | 2.5 | I: | 6.1 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 2533 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.79 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

