How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | V: | 2.75 in |
| T: | 1.938 | RQ: | 6.68 in |
| BE1: | 0.5 in | G: | 2.5 |
| B: | 10.25 | AD: | 7.53 |
| C: | 11.38 in | I: | 6.1 in |
| AE2: | 0.34 | LQ1: | 7.21 in |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | F: | 5 |
| AG: | 8.5 | D: | 4.44 |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 1.79 |
| Output Diameter (in): | 1.938 in | Model Code: | HMQ242 |
| Thrust Rating - output shaft: | 2533 | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

