How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| F: | 5 | AE1: | 0.63 |
| D: | 4.44 | LQ1: | 7.21 in |
| BD: | 9 | AD: | 7.53 |
| BF: | 0.53 | B: | 10.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 1.938 |
| C: | 11.38 in | G: | 2.5 |
| V: | 2.75 in | RQ: | 6.68 in |
| AE2: | 0.34 | AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Output Diameter (in): | 1.938 in | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.79 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Output RPM: | 21.9 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

