How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 8.5 |
| RQ: | 6.68 in | G: | 2.5 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| BF: | 0.53 | AE2: | 0.34 |
| LQ1: | 7.21 in | V: | 2.75 in |
| AK: | 8.5 | B: | 10.25 |
| F: | 5 | D: | 4.44 |
| I: | 6.1 in | C: | 11.38 in |
| AJ: | 7.25 | AD: | 7.53 |
| T: | 1.938 | AE1: | 0.63 |
Technical Specifications
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 1.79 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

