How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | T: | 1.938 |
| G: | 2.5 | AG: | 8.5 |
| AD: | 7.53 | D: | 4.44 |
| BE1: | 0.5 in | RQ: | 7.24 in |
| B: | 10.25 | AJ: | 7.25 |
| C: | 11.38 in | AE2: | 0.34 |
| BD: | 9 | V: | 2.75 in |
| AE1: | 0.63 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 7.77 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-1 | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Bore Code: | 31 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

