How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | BE1: | 0.5 in |
| RQ: | 7.24 in | AG: | 8.5 |
| B: | 10.25 | AE1: | 0.63 |
| T: | 1.938 | I: | 6.1 in |
| G: | 2.5 | V: | 2.75 in |
| C: | 11.38 in | F: | 5 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| BF: | 0.53 | AD: | 7.53 |
| AJ: | 7.25 | AE2: | 0.34 |
| D: | 4.44 | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.79 | Motor Frame Size: | 250TC |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Model Code: | HMQ242 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

