Grove Gear HMQ242-80-1-1.938-56C-L2
Part #:HMQ242-80-1-1.938-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AD: | 7.53 |
| AJ: | 5.88 | AG: | 8.5 |
| BE: | 0.38 in | T: | 1.938 |
| AK: | 4.5 | BD: | 5.88 |
| RQ: | 6.04 in | AE1: | 0.63 |
| C: | 11.38 in | F: | 5 |
| I: | 6.1 in | D: | 4.44 |
| B: | 10.25 | LQ: | 6.45 in |
| V: | 2.75 in | G: | 2.5 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
Technical Specifications
| Motor Frame Size: | 56C | Output Diameter (in): | 1.938 in |
| Thrust Rating - output shaft: | 2533 | Ratio: | 80:1 |
| Model Code: | HMQ242 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

