Grove Gear HMQ242-80-1-1.938-56C-L4
Part #:HMQ242-80-1-1.938-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | RQ: | 6.04 in |
| AG: | 8.5 | V: | 2.75 in |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| G: | 2.5 | C: | 11.38 in |
| T: | 1.938 | I: | 6.1 in |
| AJ: | 5.88 | AK: | 4.5 |
| F: | 5 | BD: | 5.88 |
| B: | 10.25 | AE2: | 0.34 |
| AD: | 7.53 | AE1: | 0.63 |
| D: | 4.44 | LQ: | 6.45 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.79 | Output Diameter (in): | 1.938 in |
| Thrust Rating - output shaft: | 2533 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Bore Code: | 31 | Gear Type: | Worm |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

