Grove Gear HMQ242-80-1-1.938-56C-L9
Part #:HMQ242-80-1-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE1: | 0.63 |
| F: | 5 | AJ: | 5.88 |
| AD: | 7.53 | BE: | 0.38 in |
| T: | 1.938 | B: | 10.25 |
| C: | 11.38 in | V: | 2.75 in |
| AE2: | 0.34 | AK: | 4.5 |
| D: | 4.44 | G: | 2.5 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | AG: | 8.5 |
| RQ: | 6.04 in | I: | 6.1 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ242 |
| Input Bore (C Face): | 0.625 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

