Grove Gear HMQ242-80-1-2.000-140TC-L4
Part #:HMQ242-80-1-2.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 6.45 in |
| AK: | 4.5 | AG: | 8.5 |
| B: | 10.25 | G: | 2.5 |
| AE1: | 0.63 | C: | 11.38 in |
| AD: | 7.53 | AE2: | 0.34 |
| V: | 2.75 in | RQ: | 6.04 in |
| I: | 6.1 in | BE: | 0.38 in |
| F: | 5 | T: | 2 |
| BF: | 0.41 | D: | 4.44 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 32 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Model Code: | HMQ242 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | HMQ-1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.79 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

