Grove Gear HMQ242-80-1-2.000-140TC-L9
Part #:HMQ242-80-1-2.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| F: | 5 | D: | 4.44 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| BF: | 0.41 | T: | 2 |
| AG: | 8.5 | V: | 2.75 in |
| RQ: | 6.04 in | AE1: | 0.63 |
| AJ: | 5.88 | I: | 6.1 in |
| BE: | 0.38 in | LQ: | 6.45 in |
| B: | 10.25 | AD: | 7.53 |
| AE2: | 0.34 | G: | 2.5 |
Technical Specifications
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Model Code: | HMQ242 |
| Bore Code: | 32 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 1.79 | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

