How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 6.1 in |
| G: | 2.5 | T: | 2 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | RQ: | 6.68 in |
| AE1: | 0.63 | AD: | 7.53 |
| V: | 2.75 in | AE2: | 0.34 |
| LQ1: | 7.21 in | F: | 5 |
| BF: | 0.53 | AK: | 8.5 |
| BD: | 9 | C: | 11.38 in |
| B: | 10.25 | AJ: | 7.25 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Motor Frame Size: | 180TC |
| Model Code: | HMQ242 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 1.79 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 32 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

