Grove Gear HMQ242-80-1-2.000-210TC-L1
Part #:HMQ242-80-1-2.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | C: | 11.38 in |
| RQ: | 6.68 in | V: | 2.75 in |
| F: | 5 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| BF: | 0.53 | I: | 6.1 in |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 2 | AE1: | 0.63 |
| G: | 2.5 | AD: | 7.53 |
| AG: | 8.5 | AJ: | 7.25 |
| LQ1: | 7.21 in | B: | 10.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Thrust Rating - output shaft: | 2533 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Bore Code: | 32 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ242 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

