Grove Gear HMQ242-80-1-2.000-210TC-L3
Part #:HMQ242-80-1-2.000-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | AG: | 8.5 |
| I: | 6.1 in | V: | 2.75 in |
| AJ: | 7.25 | D: | 4.44 |
| AE1: | 0.63 | AD: | 7.53 |
| BD: | 9 | BE1: | 0.5 in |
| F: | 5 | AK: | 8.5 |
| B: | 10.25 | BF: | 0.53 |
| T: | 2 | G: | 2.5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AE2: | 0.34 | C: | 11.38 in |
Technical Specifications
| Ratio Range: | 80:1 | Model Code: | HMQ242 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

