How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | BD: | 9 |
| BF: | 0.53 | AD: | 7.53 |
| G: | 2.5 | AK: | 8.5 |
| B: | 10.25 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| V: | 2.75 in | C: | 11.38 in |
| LQ1: | 7.77 in | BE1: | 0.5 in |
| F: | 5 | AJ: | 7.25 |
| I: | 6.1 in | RQ: | 7.24 in |
| D: | 4.44 | AE1: | 0.63 |
Technical Specifications
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.79 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Model Code: | HMQ242 |
| Output Diameter (in): | 2 in | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.625 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

