Grove Gear HMQ242-80-1-2.000-56C-L1
Part #:HMQ242-80-1-2.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AE1: | 0.63 |
| AK: | 4.5 | T: | 2 |
| LQ: | 6.45 in | C: | 11.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| I: | 6.1 in | F: | 5 |
| AE2: | 0.34 | V: | 2.75 in |
| AD: | 7.53 | D: | 4.44 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| BE: | 0.38 in | AG: | 8.5 |
| RQ: | 6.04 in | B: | 10.25 |
Technical Specifications
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 56C | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 4.25 |
| Ratio: | 80:1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

