Grove Gear HMQ242-80-1-2.188-180TC-L2
Part #:HMQ242-80-1-2.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | F: | 5 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| AK: | 8.5 | RQ: | 6.68 in |
| G: | 2.5 | C: | 11.38 in |
| AE2: | 0.34 | V: | 2.75 in |
| AE1: | 0.63 | BD: | 9 |
| Center Distance (in): | 4.25 in | T: | 2.188 |
| AG: | 8.5 | AD: | 7.53 |
| B: | 10.25 | I: | 6.1 in |
| BF: | 0.53 | D: | 4.44 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 1.79 | Assembly: | HMQ-1 |
| Model Code: | HMQ242 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

