Grove Gear HMQ242-80-1-2.188-180TC-L4
Part #:HMQ242-80-1-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | B: | 10.25 |
| C: | 11.38 in | RQ: | 6.68 in |
| AE1: | 0.63 | AJ: | 7.25 |
| AE2: | 0.34 | T: | 2.188 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| BD: | 9 | AD: | 7.53 |
| BF: | 0.53 | G: | 2.5 |
| AG: | 8.5 | F: | 5 |
| V: | 2.75 in | LQ1: | 7.21 in |
| AK: | 8.5 | I: | 6.1 in |
Technical Specifications
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 1.79 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ242 | Motor Frame Size: | 180TC |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Output RPM: | 21.9 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

