How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AJ: | 7.25 |
| T: | 2.188 | BE1: | 0.5 in |
| LQ1: | 7.21 in | V: | 2.75 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | I: | 6.1 in |
| AD: | 7.53 | AG: | 8.5 |
| D: | 4.44 | RQ: | 6.68 in |
| C: | 11.38 in | G: | 2.5 |
| BF: | 0.53 | AK: | 8.5 |
| F: | 5 | AE1: | 0.63 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | HMQ242 | Input HP @ 1750 RPM: | 1.79 |
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Ratio: | 80:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Assembly: | HMQ-1 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

