How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AE1: | 0.63 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | I: | 6.1 in |
| G: | 2.5 | V: | 2.75 in |
| AD: | 7.53 | LQ1: | 7.21 in |
| RQ: | 6.68 in | B: | 10.25 |
| F: | 5 | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 8.5 | AE2: | 0.34 |
Technical Specifications
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ242 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

