How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AD: | 7.53 |
| BF: | 0.53 | B: | 10.25 |
| RQ: | 7.24 in | AK: | 8.5 |
| AE2: | 0.34 | LQ1: | 7.77 in |
| AG: | 8.5 | T: | 2.188 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | C: | 11.38 in |
| D: | 4.44 | V: | 2.75 in |
| F: | 5 | AE1: | 0.63 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Assembly: | HMQ-1 | Bore Code: | 35 |
| Model Code: | HMQ242 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 1.79 |
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

