How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | F: | 5 |
| I: | 6.1 in | BE1: | 0.5 in |
| AE2: | 0.34 | AJ: | 7.25 |
| C: | 11.38 in | AE1: | 0.63 |
| AD: | 7.53 | BF: | 0.53 |
| T: | 2.188 | B: | 10.25 |
| LQ1: | 7.77 in | V: | 2.75 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| RQ: | 7.24 in | AK: | 8.5 |
| D: | 4.44 | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 1.79 | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Model Code: | HMQ242 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

