How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | C: | 11.38 in |
| RQ: | 7.24 in | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
| F: | 5 | AG: | 8.5 |
| I: | 6.1 in | LQ1: | 7.77 in |
| B: | 10.25 | AE1: | 0.63 |
| V: | 2.75 in | AJ: | 7.25 |
| D: | 4.44 | BD: | 9 |
| G: | 2.5 | T: | 2.188 |
Technical Specifications
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Model Code: | HMQ242 |
| Bore Code: | 35 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 1.79 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

