How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | T: | 2.188 |
| AJ: | 7.25 | G: | 2.5 |
| LQ1: | 7.77 in | C: | 11.38 in |
| B: | 10.25 | AK: | 8.5 |
| I: | 6.1 in | AD: | 7.53 |
| F: | 5 | RQ: | 7.24 in |
| BE1: | 0.5 in | D: | 4.44 |
| AG: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| BD: | 9 | V: | 2.75 in |
Technical Specifications
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.79 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

