Grove Gear HMQ242-80-1-2.188-56C-L3
Part #:HMQ242-80-1-2.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| AG: | 8.5 | BE: | 0.38 in |
| F: | 5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| C: | 11.38 in | RQ: | 6.04 in |
| LQ: | 6.45 in | AD: | 7.53 |
| B: | 10.25 | AJ: | 5.88 |
| I: | 6.1 in | T: | 2.188 |
| AE1: | 0.63 | BF: | 0.41 |
| AE2: | 0.34 | D: | 4.44 |
Technical Specifications
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Model Code: | HMQ242 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 2533 | Bore Code: | 35 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

