Grove Gear HMQ242-80-1-2.188-56C-L4
Part #:HMQ242-80-1-2.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AD: | 7.53 |
| AG: | 8.5 | D: | 4.44 |
| I: | 6.1 in | RQ: | 6.04 in |
| AE2: | 0.34 | LQ: | 6.45 in |
| BF: | 0.41 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| AE1: | 0.63 | BE: | 0.38 in |
| B: | 10.25 | V: | 2.75 in |
| G: | 2.5 | AJ: | 5.88 |
| F: | 5 | T: | 2.188 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2533 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Model Code: | HMQ242 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

