Grove Gear HMQ242-80-2-1.438-140TC-L1
Part #:HMQ242-80-2-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | RQ: | 6.04 in |
| BF: | 0.41 | B: | 10.25 |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | T: | 1.438 |
| LQ: | 6.45 in | AG: | 8.5 |
| AE2: | 0.34 | F: | 5 |
| BD: | 5.88 | AD: | 7.53 |
| D: | 4.44 | C: | 11.38 in |
| V: | 2.75 in | I: | 6.1 in |
| AK: | 4.5 | AE1: | 0.63 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 1.79 | Motor Frame Size: | 140TC |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

