Grove Gear HMQ242-80-2-1.438-140TC-L2
Part #:HMQ242-80-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 6.45 in |
| AE1: | 0.63 | RQ: | 6.04 in |
| D: | 4.44 | V: | 2.75 in |
| BF: | 0.41 | G: | 2.5 |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| AJ: | 5.88 | T: | 1.438 |
| C: | 11.38 in | F: | 5 |
| B: | 10.25 | AG: | 8.5 |
| AE2: | 0.34 | BE: | 0.38 in |
| BD: | 5.88 | I: | 6.1 in |
Technical Specifications
| Ratio: | 80:1 | Thrust Rating - output shaft: | 2533 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ242 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

