How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | BF: | 0.53 |
| AK: | 8.5 | AJ: | 7.25 |
| T: | 1.438 | G: | 2.5 |
| AE1: | 0.63 | AD: | 7.53 |
| LQ1: | 7.21 in | RQ: | 6.68 in |
| F: | 5 | D: | 4.44 |
| C: | 11.38 in | AG: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| B: | 10.25 | BD: | 9 |
| I: | 6.1 in | V: | 2.75 in |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.79 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 23 | Model Code: | HMQ242 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

