Grove Gear HMQ242-80-2-1.438-210TC-L2
Part #:HMQ242-80-2-1.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AE2: | 0.34 |
| D: | 4.44 | T: | 1.438 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | AK: | 8.5 |
| C: | 11.38 in | F: | 5 |
| AE1: | 0.63 | BE1: | 0.5 in |
| V: | 2.75 in | AD: | 7.53 |
| B: | 10.25 | BD: | 9 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| AG: | 8.5 | BF: | 0.53 |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 2533 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 1.79 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

