Grove Gear HMQ242-80-2-1.438-210TC-L3
Part #:HMQ242-80-2-1.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | V: | 2.75 in |
| AG: | 8.5 | AD: | 7.53 |
| AK: | 8.5 | AJ: | 7.25 |
| D: | 4.44 | RQ: | 6.68 in |
| B: | 10.25 | LQ1: | 7.21 in |
| BF: | 0.53 | BD: | 9 |
| T: | 1.438 | G: | 2.5 |
| BE1: | 0.5 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| C: | 11.38 in | AE1: | 0.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 1.79 | Gear Type: | Worm |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Assembly: | HMQ-2 | Model Code: | HMQ242 |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

