How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 2.5 |
| AK: | 8.5 | RQ: | 7.24 in |
| AE2: | 0.34 | AG: | 8.5 |
| AD: | 7.53 | AE1: | 0.63 |
| B: | 10.25 | BE1: | 0.5 in |
| F: | 5 | T: | 1.438 |
| LQ1: | 7.77 in | I: | 6.1 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | BD: | 9 |
| D: | 4.44 | V: | 2.75 in |
Technical Specifications
| Bore Code: | 23 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Thrust Rating - output shaft: | 2533 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Assembly: | HMQ-2 |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

