How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | B: | 10.25 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| F: | 5 | AK: | 8.5 |
| AE1: | 0.63 | LQ1: | 7.77 in |
| AE2: | 0.34 | AJ: | 7.25 |
| G: | 2.5 | AD: | 7.53 |
| BD: | 9 | T: | 1.438 |
| C: | 11.38 in | V: | 2.75 in |
| BE1: | 0.5 in | RQ: | 7.24 in |
| I: | 6.1 in | AG: | 8.5 |
Technical Specifications
| Ratio: | 80:1 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.79 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 2533 | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ242 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

