Grove Gear HMQ242-80-2-1.438-56C-L3
Part #:HMQ242-80-2-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| T: | 1.438 | BE: | 0.38 in |
| AE1: | 0.63 | G: | 2.5 |
| F: | 5 | B: | 10.25 |
| D: | 4.44 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| C: | 11.38 in | LQ: | 6.45 in |
| I: | 6.1 in | RQ: | 6.04 in |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 8.5 | AE2: | 0.34 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 2533 |
| Output Diameter (in): | 1.438 in | Model Code: | HMQ242 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 1.79 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

