Grove Gear HMQ242-80-2-1.500-140TC-L9
Part #:HMQ242-80-2-1.500-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AJ: | 5.88 |
| AD: | 7.53 | G: | 2.5 |
| C: | 11.38 in | V: | 2.75 in |
| B: | 10.25 | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| RQ: | 6.04 in | AG: | 8.5 |
| AE1: | 0.63 | D: | 4.44 |
| LQ: | 6.45 in | I: | 6.1 in |
| AE2: | 0.34 | T: | 1.5 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ242 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 1.79 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Assembly: | HMQ-2 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

