Grove Gear HMQ242-80-2-1.500-180TC-L2
Part #:HMQ242-80-2-1.500-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BE1: | 0.5 in |
| D: | 4.44 | T: | 1.5 |
| C: | 11.38 in | AE1: | 0.63 |
| AK: | 8.5 | AD: | 7.53 |
| AE2: | 0.34 | BD: | 9 |
| V: | 2.75 in | BF: | 0.53 |
| F: | 5 | AG: | 8.5 |
| RQ: | 6.68 in | I: | 6.1 in |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| G: | 2.5 | AJ: | 7.25 |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.79 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Bore Code: | 24 |
| Assembly: | HMQ-2 | Model Code: | HMQ242 |
| Output Diameter (in): | 1.5 in | Thrust Rating - output shaft: | 2533 |
| Ratio: | 80:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

