How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | T: | 1.5 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| B: | 10.25 | RQ: | 6.68 in |
| V: | 2.75 in | AE2: | 0.34 |
| G: | 2.5 | I: | 6.1 in |
| D: | 4.44 | BE1: | 0.5 in |
| BF: | 0.53 | AD: | 7.53 |
| C: | 11.38 in | BD: | 9 |
| LQ1: | 7.21 in | AE1: | 0.63 |
| F: | 5 | AJ: | 7.25 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.79 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

