How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | AD: | 7.53 |
| BF: | 0.53 | V: | 2.75 in |
| AE1: | 0.63 | I: | 6.1 in |
| D: | 4.44 | BD: | 9 |
| RQ: | 6.68 in | F: | 5 |
| AK: | 8.5 | B: | 10.25 |
| AG: | 8.5 | T: | 1.5 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| AE2: | 0.34 | G: | 2.5 |
| LQ1: | 7.21 in | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | HMQ242 | Input HP @ 1750 RPM: | 1.79 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

